3.4.4.11 DDR3PHY DDR System General Configuration Register
| Name: | DDR3PHY_DSGCR |
| Offset: | 0x2C |
| Reset: | 0xFA00001F |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | CKEOE | RSTOE | ODTOE | CKOE | | | NL2OE | NL2PD | |
| Access | R/W | R/W | R/W | R/W | | | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | | | 1 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | ODTPDD | | | | CKEPDD | |
| Access | | | | R/W | | | | R/W | |
| Reset | | | | 0 | | | | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | FXDLAT | NOBUB | DQSGE[2:0] | |
| Access | | | | R/W | R/W | R/W | R/W | R/W | |
| Reset | | | | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | DQSGX[2:0] | LPDLLPD | LPIOPD | ZUEN | BDISEN | PUREN | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 1 | |
Bit 31 – CKEOE DDR_CKE Output
Enable
When set, enables the output
driver on the I/O for DDR_CKE.
Bit 30 – RSTOE DDR_RESETN Output
Enable
When set, enables the output
driver on the I/O for DDR_RESETN.
Bit 29 – ODTOE DDR_ODT Output
Enable
When set, enables the output
driver on the I/O for DDR_ODT.
Bit 28 – CKOE DDR_CLK Output
Enable
When set, enables the output
driver on the I/O for DDR_CLK/DDR_CLKN.
Bit 25 – NL2OE Non-LPDDR2/LPDDR3 Output Enable
When set, enables the output
driver on the I/O for non-LPDDR2/LPDDR3 (DDR_ODT, DDR_RASN, DDR_CASN, DDR_WEN, and DDR_BA)
pins. This may be used when a chip that is designed for both LPDDR2/LPDDR3 and other DDR
modes is being used in LPDDR2/LPDDR3 mode. For these pins, the I/O output enable signal (OE)
is an AND of this bit and the respective output enable bit in DDR3PHY_ACIOCR or
DDR3PHY_DSGCR registers.
Bit 24 – NL2PD Non-LPDDR2/LPDDR3
Power-Down
When set, powers down the output
driver and the input receiver on the I/O for non-LPDDR2/LPDDR3 (DDR_ODT, DDR_RASN, DDR_CASN,
DDR_WEN, and DDR_BA) pins. This may be used when a chip that is designed for both
LPDDR2/LPDDR3 and other DDR modes is being used in LPDDR2/LPDDR3 mode.
Bit 20 – ODTPDD DDR_ODT Power-Down
Driver
When set, powers down the output
driver on the I/O for DDR_ODT.
Bit 16 – CKEPDD DDR_CKE Power-Down
Driver
When set, powers down the output
driver on the I/O for DDR_CKE.
Bit 12 – FXDLAT Fixed Latency
Specifies whether all reads must
be returned to the controller with a fixed read latency.Either NOBUB or FXDLAT must be
set to 1.
| Value | Description |
|---|
| 0 |
Disables fixed read
latency. |
| 1 |
Enables fixed read
latency. |
Bit 11 – NOBUB No Bubbles
Specifies whether reads must be
returned to the controller with no bubbles. Either NOBUB or FXDLAT must be set to
1.
| Value | Description |
|---|
| 0 |
Bubbles are allowed
during reads |
| 1 |
Bubbles are not allowed
during reads |
Bits 10:8 – DQSGE[2:0] DDR_DQS Gate
Early
Specifies the number of clock
cycles for which the DDR_DQS gating must be enabled earlier than its normal position. Only
applicable when using passive DDR_DQS gating and no drift compensation. This field is
recommended to be set to zero for all DDR types other than LPDDR2/LPDDR3. For LPDDR2/LPDDR3
it must be set to (tDQSCKmax - tDQSCKmin) divided by clock period and
rounded up. tDQSCKmax and tDQSCKmin can be found in the LPDDR2 vendor
datasheet.
Bits 7:5 – DQSGX[2:0] DDR_DQS Gate
Extension
Specifies the number of clock
cycles for which the DDR_DQS gating must be extended beyond the normal burst length width.
Only applicable when using passive DDR_DQS gating and no drift compensation. This field is
recommended to be set to zero for all DDR types other than LPDDR2/LPDDR3. For LPDDR2/LPDDR3,
it must be set to (tDQSCKmax - tDQSCKmin), divided by clock period and
rounded up. tDQSCKmax and tDQSCKmin can be found in the LPDDR2 vendor
datasheet.
Bit 4 – LPDLLPD Low-Power DLL Power
Down
If set, specifies that the PHY
responds to the DFI low-power opportunity request and powers down the DLL of the PHY if the
wakeup time request satisfies the DLL lock time.
Bit 3 – LPIOPD Low-Power I/O Power
Down
If set, specifies that the PHY
responds to the DFI low-power opportunity request and powers down the I/Os of the
PHY.
Bit 2 – ZUEN Impedance Update Enable
If set, specifies that the PHY
performs impedance calibration (update) whenever there is a controller-initiated DFI update
request. Otherwise the PHY ignores an update request from the
controller.
Bit 1 – BDISEN Byte Disable Enable
If set, specifies that the PHY
responds to DFI byte disable request. Otherwise the byte disable from the DFI is ignored, in
which case bytes can only be disabled using DDR3PHY_DXnGCR.
Bit 0 – PUREN PHY Update Request Enable
If set, specifies that the PHY
issues PHY-initiated DFI update requests when there is DDR_DQS drift of more than ¾ of a
clock cycle within one continuous (back-to-back) read burst. By default, the PHY issues
PHY-initiated update requests and the controller must respond, otherwise the PHY may return
erroneous values. The option to disable it is provided only for silicon evaluation and
testing.