3.4.4.26 DDR3PHY Mode Register 3 (MR3) (DDR3 Mode)
| Name: | DDR3PHY_MR3_DDR3 |
| Offset: | 0x4C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RSVD[12:5] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSVD[4:0] | MPR | MPRLOC[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:3 – RSVD[12:0] Reserved
Bit 2 – MPR Multi-Purpose Register Enable
Bits 1:0 – MPRLOC[1:0] Multi-Purpose Register (MPR) Location
00 = Predefined pattern for system calibration
All other settings are reserved and must not be used.