3.4.4.29 DDR3PHY Mode Register 3 (MR3) (LPDDR3 Mode)

Name: DDR3PHY_MR3_LPDDR3
Offset: 0x4C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 RSVD[3:0]PDCTL[1:0]DQODT[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – RSVD[3:0] Reserved

These are JEDEC reserved bits and are recommended by JEDEC to be programmed to ‘0’.

Bits 3:2 – PDCTL[1:0] Power-Down Control

ValueDescription
0 ODT disabled by DRAM during power.
1 ODT enabled by DRAM during power-down.

Bits 1:0 – DQODT[1:0] On-Die Termination

ValueDescription
0 Disable (default)
1 RZQ/4 (optional for LPDDR3-1066 devices)
2 RZQ/2
3 RZQ/1