3.4.4.65 DDR3PHY Data Byte General Status Register 1

Name: DDR3PHY_DXxGSR1
Offset: 0x01C8 + x*0x40 [x=0..1]
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   RVPASS[1:0]   RVIERR 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
    RVERR     
Access R/W 
Reset 0 
Bit 76543210 
   DQSDFT[1:0]   DFTERR 
Access R/WR/WR/W 
Reset 000 

Bits 21:20 – RVPASS[1:0] Read Valid Training Pass Count

The number of passing configurations during read valid training.

Bit 16 – RVIERR Read Valid Training Intermittent Error

If set, indicates that there was an intermittent error during read valid training of the byte, such as a pass was followed by a fail then followed by another pass.

Bit 12 – RVERR Read Valid Training Error

If set, indicates that a valid read valid placement could not be found during read valid training of the byte.

Bits 5:4 – DQSDFT[1:0] DQS Drift

Used to report the drift on the read data strobe of the data byte.
ValueDescription
0 No drift
1 90° drift
2 180° drift
3 270° drift or more

Bit 0 – DFTERR DQS Drift Error

If set, indicates that the byte read data strobe has drifted by more than or equal to the drift limit set in DDR3PHY_PGCR.