Each group of two bits indicates
the bit error count on each DDR_A[15:0]. ABER[1:0] is the error count for DDR_A[0],
ABER[3:2] for DDR_A[1], and so on.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.