3.4.4.62 DDR3PHY ZQ Status Register 1

Name: DDR3PHY_ZQ0SR1
Offset: 0x18C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 OPU[1:0]OPD[1:0]ZPU[1:0]ZPD[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:6 – OPU[1:0] On-Die Termination (ODT) Pull-Up Calibration Status

Similar status encodings as ZPD.

Bits 5:4 – OPD[1:0] On-Die Termination (ODT) Pull-Down Calibration Status

Similar status encodings as ZPD.

Bits 3:2 – ZPU[1:0] Output Impedance Pull-Up Calibration Status

Similar status encodings as ZPD.

Bits 1:0 – ZPD[1:0] Output Impedance Pull-Down Calibration Status

Valid status encodings are shown below.
ValueDescription
0 Completed with no errors
1 Overflow error
2 Underflow error
3 Underflow error