3.4.4.8 DDR3PHY PHY Timing Register 2

Name: DDR3PHY_PTR2
Offset: 0x20
Reset: 0x042DA072
Property: Read/Write

Bit 3130292827262524 
      TDINIT3[9:7] 
Access R/WR/WR/W 
Reset 100 
Bit 2322212019181716 
 TDINIT3[6:0]TDINIT2[16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00101101 
Bit 15141312111098 
 TDINIT2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10100000 
Bit 76543210 
 TDINIT2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01110010 

Bits 26:17 – TDINIT3[9:0] DRAM Initialization Time 3

DRAM initialization time corresponding to the following:

LPDDR2 = Time from DDR_ZQ initialization command to first command (1 µs)

LPDDR3 = Time from DDR_ZQ initialization command to first command (1 µs)

Default value corresponds to the LPDDR2/3 1 µs at 533 MHz.

Bits 16:0 – TDINIT2[16:0] DRAM Initialization Time 2

DRAM initialization time corresponding to the following:

DDR3 = Reset low time (200 µs on power-up or 100 ns after power-up)

LPDDR2 = Time from reset command to end of auto-initialization (11 µs)

LPDDR3 = Time from reset command to end of auto-initialization (11 µs)

Default value corresponds to DDR3 200 µs at 533 MHz.