3.6.2.4.32 ACTIVE_LOW_RESET
(Ask a Question)This constraint is used for enable active low reset for the generated RTL modules. Default is 0 (active high reset).
- Category
- HLS constraint
- Value Type
- Boolean
- Valid Values
- 0, 1
- Default Value
- 0
- Dependencies
- None
- Applicable Flows
- All devices and flows
- Test Status
- Actively in-use
- Examples
set_parameter ACTIVE_LOW_RESET 1