3.6.2.4.16 SOC_PROFILER_COUNTER
(Ask a Question)This parameter specifies whether or not to include a hardware counter to help profile SoC-based designs. The counter is not included by default.
For more information, see 3.5.1.22.4 SoC Profiler.
- Category
- HLS Constraints
- Value Type
- Boolean
- Valid Values
- 0, 1
- Default Value
- 0
- Dependencies
- None
- Applicable Flows
- SoC Flow Only
- Test Status
- Actively in-use
- Examples
set_parameter SOC_PROFILER_COUNTER 1