3.6.2.4.31 ECC_WARNING_MSGS_ON
(Ask a Question)This constraint is used for Error Correction Code error emulation. It enable messages from the memory RTL model when an error is detected.
- Category
- Libero
- Value Type
- Boolean
- Valid Values
- 0, 1
- Default Value
- 0
- Dependencies
- None
- Applicable Flows
- RTG4™ and PolarFire® devices
- Test Status
- Actively in-use
- Examples
set_parameter ECC_WARNING_MSGS_ON 1