3.6.2.4.25 SYNTHESIS_ENABLE_TMR

This constraint is used to direct synthesis tools to use triple-modular redundancy (TMR) technique in the register implementation.

When this option is enabled, Synopsys attribute /* synthesis syn_radhardlevel="tmr" */ will be applied globally to the compiled design.

Category
HLS Constraints
Value Type
Boolean
Valid Values
0, 1
Default Value
0: disabled
Location Where Default is Specified
examples/legup.tcl
Dependencies
None
Applicable Flows
All devices and flows
Test Status
Actively in-use
Examples
set_parameter SYNTHESIS_ENABLE_TMR 1