3.6.2.4.6 SOC_AXI_INITIATOR
(Ask a Question)This is an SoC integration parameter to allow integrating HLS-generated modules into a custom user-defined SmartDesign system. The parameter specifies the AXI initiator interface used by the processor in the user-defined SmartDesign system to connect to the HLS module's AXI target interface. This AXI initiator interface is used by the processor to control and transfer data to/from the HLS modules.
Please refer to Soc Integration Parameters in 3.5.1.27 User-defined SmartDesign for more details on using this Tcl parameter.
- Category
- HLS Constraints
- Value Type
- String
- Default Value (Based on Icicle SoC reference design)
- AXI2AXI_TO_HLS:AXI4_MASTER
- Dependencies
- None
- Applicable Flows
- SoC Flow Only
- Test Status
- Actively in-use
- Examples
set_parameter SOC_AXI_INITIATOR AXI2AXI_TO_HLS:AXI4_MASTER