3.6.2.4.9 SOC_CLOCK
(Ask a Question)This is an SoC integration parameter to allow integrating HLS-generated modules into a custom user-defined SmartDesign system. The parameter specifies the name of the clock to connect to the HLS modules. Currently, all HLS modules use the same clock.
Please refer to Soc Integration Parameters in 3.5.1.27 User-defined SmartDesign for more details on how to use this Tcl parameter.
- Category
- HLS Constraints
- Value Type
- String
- Default Value (Based on Icicle SoC reference design)
- ACLK
- Dependencies
- None
- Applicable Flows
- SoC Flow Only
- Test Status
- Actively in-use
- Examples
set_parameter SOC_CLOCK ACLK