3.6.2.4.26 SYNTHESIS_FORCE_LOGIC_MULT

This constraint is used to force all multipliers in the compiled design to be implemented as logic, to avoid any multiplier occupies dedicated hardware DSP block resource.

When this option is enabled, Synopsys attribute /* synthesis syn_multstyle="logic" */ will be applied globally to the compiled design.

Category
HLS Constraints
Value Type
Boolean
Valid Values
1, 0
Default Value
0: disabled
Location Where Default is Specified
examples/legup.tcl
Dependencies
None
Applicable Flows
All devices and flows
Test Status
Actively in-use
Examples
set_parameter SYNTHESIS_FORCE_LOGIC_MULT 1