3.6.2.4.29 ECC_ERROR_PROBABILITY
(Ask a Question)This constraint is used for Error Correction Code error emulation. It represents the error probability (single or double-bit errors) in software and simulation.
- Category
- Libero
- Value Type
- Decimal
- Valid Values
- A value between 0.0 and 1.0
- Default Value
- 0
- Dependencies
- None
- Applicable Flows
- RTG4™ and PolarFire® devices
- Test Status
- Actively in-use
- Examples
set_parameter ECC_ERROR_PROBABILITY 1.0