3.6.2.4.18 STRENGTH_REDUCTION
(Ask a Question)Strength reduction is an optimization that converts multiply-by-constant into shifts and additions:
Info: StrengthReduction: Replacing multiply by constant (i26 33038) with 3 adders:
- (1 << 1) + (1 << 4) + (1 << 8) + (1 << 15)
Info: StrengthReduction: Replacing multiply by constant (i26 6416) with 3 adders:
+ (1 << 4) + (1 << 8) + (1 << 11) + (1 << 12)
Info: StrengthReduction: Replacing multiply by constant (i26 28784) with 3 adders:
- (1 << 4) + (1 << 7) - (1 << 12) + (1 << 15)
Info: StrengthReduction: Replacing multiply by constant (i26 4680) with 3 adders:
+ (1 << 3) + (1 << 6) + (1 << 9) + (1 << 12)
Info: StrengthReduction: Replacing multiply by constant (i26 33024) with 1 adder:
+ (1 << 8) + (1 << 15)
This optimization saves DSP blocks on the FPGA but can also increase LUT usage in the design.
You can tune the number of adders allowed per multiplier with the constraint: 3.6.2.4.19 STRENGTH_REDUCTION_ADDERS_ALLOWED_PER_MULTIPLIER
- Category
- HLS Constraints
- Value Type
- Integer
- Valid Values
- 0, 1
- Default Value
- 1
- Location Where Default is Specified
examples/legup.tcl
- Dependencies
- None
- Applicable Flows
- All devices and flows
- Test Status
- Actively in-use
- Examples
set_parameter STRENGTH_REDUCTION 1