49.6 Idle Current Consumption DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9–3.6V
(Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Clock/Frequency | Typ. | Max. | Units | Conditions |
| IPWR_1 | IDD_IDLE(1, 2) | MCU IDD in IDLE mode w/MLDO mode selected | PLL 128 MHz | 110.4 | — | µA/MHz | VDD = AVDD = 3.3V |
| IPWR_3 | 109.3 | — | µA/MHz | VDD = AVDD = 1.9V | |||
| IPWR_9 | FRC 8 MHz | 3.3 | — | mA | VDD = AVDD = 3.3V | ||
| IPWR_11 | 3.25 | — | mA | VDD = AVDD = 1.9V | |||
| IPWR_13 | MCU IDD in IDLE mode w/BUCK mode selected | PLL 128 MHz | 57.5 | — | µA/MHz | VDD = AVDD = 3.3V | |
| IPWR_15 | 72.42 | — | µA/MHz | VDD = AVDD = 2.4V | |||
| IPWR_21 | FRC 8 MHz | 2.47 | — | mA | VDD = AVDD = 3.3V | ||
| IPWR_23 | 2.61 | — | mA | VDD = AVDD = 2.4V | |||
Note:
| |||||||