49.24 QSPI Module Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD
= 1.9–3.6V (Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions(2) |
| QSPI_1 | FCLK | QSPI Serial Clock Frequency (DIRECT) | — | — | 32 | MHz | Host SDR Transfer mode 0 and 3 VDDIOx = 3.3V, CLOAD = 20 pF(MAXIMUM) |
| — | — | 32 | MHz | Host SDR Transfer mode 0 and 3 VDDIOx = 1.9V, CLOAD = 20 pF(MAXIMUM) | |||
| — | — | 16 | MHz | Host DDR Transfer mode 0 in Read only (BAUD.CPHA = 0, BAUD.CPOL = 0) VDDIOx = 3.3V, CLOAD = 20 pF(MAXIMUM) | |||
| — | — | 16 | MHz | Host DDR Transfer mode 0 in Read only (BAUD.CPHA = 0, BAUD.CPOL = 0) VDDIOx = 1.9V, CLOAD = 20 pF(MAXIMUM) | |||
| FCLK | QSPI Serial Clock Frequency(Remappable PPS) | — | — | 16 | MHz | Host SDR Transfer mode 0 and 3 VDDIOx = 3.3V, CLOAD = 20 pF(MAXIMUM) | |
| — | — | 16 | MHz | Host SDR Transfer mode 0 and 3 VDDIOx = 1.9V, CLOAD = 20 pF(MAXIMUM) | |||
| — | — | 8 | MHz | Host DDR Transfer mode 0 in Read only (BAUD.CPHA = 0, BAUD.CPOL = 0) VDDIOx = 3.3V, CLOAD = 20 pF(MAXIMUM) | |||
| — | — | 8 | MHz | Host DDR Transfer mode 0 in Read only (BAUD.CPHA = 0, BAUD.CPOL = 0) VDDIOx = 1.9V, CLOAD = 20 pF(MAXIMUM) | |||
| QSPI_3 | TSCKH | Serial Clock High Time | — | 1/(2×FCLK) | — | ns | — |
| QSPI_5 | TSCKL | Serial Clock Low Time | — | 1/(2×FCLK) | — | ns | — |
| QSPI_7 | TSCKR | Serial Clock Rise Time | — | — | DI27 | ns | See DI27 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links |
| QSPI_9 | TSCKF | Serial Clock Fall Time | — | — | DI25 | ns | See DI25 parameter in the I/O Pin AC/DC Electrical Specifications table in the I/O Pin AC/DC Electrical Specifications from Related Links |
| QSPI_11 | TCSS | CS Active Setup Time | 5 | — | — | ns | Configurable using BAUD.DLYBS register minimum time at BAUD.DLYBS = 0 and Max QSPI peripheral Clock Frequency |
| QSPI_13 | TCSH | CS Active Hold Time | 5 | — | — | ns | Configurable using CTRLB.DLYBCT register minimum time at CTRLB.DLYBCT = 0 and maximum QSPI peripheral Clock Frequency |
| QSPI_19 | TDIS | Data In Setup Time | 2.8 | — | — | ns | Host SDR mode |
| 2.8 | — | — | ns | Host DDR mode, SCLK Rise | |||
| 3.67 | — | — | ns | Host DDR mode, SCLK Fall | |||
| QSPI_21 | TDIH | Data In Hold Time | 0.794 | — | — | ns | Host SDR mode |
| 0.428 | — | — | ns | Host DDR mode, SCLK Rise | |||
| 0.793 | — | — | ns | Host DDR mode, SCLK Fall | |||
| QSPI_23 | TDOH | Data Out Hold | 0.376 | — | — | ns | Host SDR mode |
| QSPI_25 | TDOV | Data Out Valid | — | — | 8.025 | ns | Host SDR mode |
|
Note:
| |||||||
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temp | ||||
|---|---|---|---|---|---|
| QSPI Mode | CLK_QSPI2X_AHB | CLK_QSPI_AHB | Maximum fCPU | Maximum QSPI Serial Clock Frequency(2) | Conditions |
| SDR | x | 128 MHz | 128 MHz | 32 MHz | BAUD.BAUD[7:0] must be greater than two to ensure QSPI clock frequency. DIRECT Pin Configuration |
| x | 128 MHz | 128 MHz | 16 MHz | BAUD.BAUD[7:0] must be greater than six to ensure QSPI clock frequency. Remappable Pin Configuration | |
| DDR | 128 | 64 MHz | 64 MHz | 16 MHz | BAUD.BAUD[7:0] must be greater than six to ensure QSPI clock frequency. DIRECT Pin Configuration |
| 128 | 64 MHz | 64 MHz | 8 MHz | BAUD.BAUD[7:0] must be greater than 14 to ensure QSPI clock frequency. Remappable Pin Configuration | |
|
Note:
| |||||