49.11 I/O Pin AC/DC Electrical Specifications
| AC - DC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD
= 1.9–3.6V (Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| DI_1 | VIL | Input voltage low (Drive Strength 4x pins) | GND | — | 0.2×VDDIO | V | VDDIO(minimum) -to- VDDIO(maximum) |
| Input voltage low (Drive Strength 8x pins) | GND | — | 0.2×VDDIO | V | VDDIO(minimum) -to- VDDIO(maximum) | ||
| Input voltage low (Drive Strength 12x pins) | GND | — | 0.2×VDDIO | V | VDDIO(minimum) -to- VDDIO(maximum) | ||
| Input voltage low (USB pins) | — | — | 0.8 | V | VUSB = 3.0–3.6V | ||
| DI_3 | VIH | Input High Voltage Non-5v tolerant I/O Pins (Drive Strength 4x pins) | 0.65×VDDIO | — | VDDIO | V | VDDIO(minimum) -to- VDDIO(maximum) |
| Input High Voltage Non-5v tolerant I/O Pins (Drive Strength 8x pins) | 0.65×VDDIO | — | VDDIO | V | VDDIO(minimum) -to- VDDIO(maximum) | ||
| Input High Voltage Non-5v tolerant I/O Pins (Drive Strength 12x pins) | 0.65×VDDIO | — | VDDIO | V | VDDIO(minimum) -to- VDDIO(maximum) | ||
| Input High Voltage 5V-tolerant I/O Pins (Drive Strength 4x pins) | 0.65×VDDIO | — | 5.5 | V | VDDIO(minimum) -to- 5.5V | ||
| Input High Voltage 5V-tolerant I/O Pins (Drive Strength 8x pins) | 0.65×VDDIO | — | 5.5 | V | VDDIO(minimum) -to- 5.5V | ||
| Input High Voltage 5V-tolerant I/O Pins (Drive Strength 12x pins) | 0.65×VDDIO | — | 5.5 | V | VDDIO(minimum) -to- 5.5V | ||
| Input High Voltage (USB pins) | 2 | — | — | V | VUSB = 3.0–3.6V | ||
| DI_5 | VOL | 4x Drive Strength I/O pins (Output Low) | — | — | 0.4 | V | IOL = 8 mA |
| 8x Drive Strength I/O pins (Output Low) | — | — | 0.4 | IOL = 14 mA | |||
| 12x Drive Strength I/O pins (Output Low) | — | — | 0.4 | IOL = 22 mA | |||
| Voltage Output Low (USB pins) | — | — | 0.3 | 1.425 kW load connected to VUSB = 3.6V | |||
| DI_9 | VOH | 4x Drive Strength I/O pins (Output High) | VDD-0.6 | — | — | V | IOH = 9 mA |
| 8x Drive Strength I/O pins (Output High) | VDD-0.6 | — | — | IOH = 16 mA | |||
| 12x Drive Strength I/O pins (Output High) | VDD-0.6 | — | — | VDDIO = 3.3V at IOH = 28 mA | |||
| 12x Drive Strength I/O pins (Output High) | VDD-0.8 | — | — | VDDIO = 1.9V at IOH = 28 mA | |||
| Voltage Output High (USB pins) | 2.8 | — | — | 14.25 kW load connected to ground | |||
| DI_13 | IIL(6, 7) | Input pin leakage current | -1 | — | 1 | uA | GND ≤ VPIN ≤ VDDIO(maximum) (VPIN = Voltage present on pin) |
| DI_15 | RPDWN | Internal Pull-Down (4x Drive Strength I/O pins) | — | 18 | — | kΩ | VDDIO(minimum) - VDDIO(maximum) |
| Internal Pull-Down (8x Drive Strength I/O pins) | — | 20 | — | kΩ | |||
| Internal Pull-Down (12x Drive Strength I/O pins) | — | 20 | — | kΩ | |||
| DI_17 | RPUP | Internal Pull-Up (4x Drive Strength I/O pins) | — | 13 | — | kΩ | |
| Internal Pull-Up (8x Drive Strength I/O pins) | — | 17 | — | kΩ | |||
| Internal Pull-Up (12x Drive Strength I/O pins) | — | 20 | — | kΩ | |||
| DI_19 | IICL(1, 4, 5) | Input Low Injection Current | -5 | — | 0 | mA | This parameter applies to all I/O pins. Except VDD, VSS, AVDD,AVSS and NMCLR |
| DI_21 | IICH(2 ,3, 4, 5) | Input High Injection Current | 0 | — | 5 | mA | This parameter applies to all pins, with the exception of VDD, VSS, AVDD, AVSS, NMCLR and 5V tolerant I/O pins |
| DI_23 | ∑IICT | Total Input Injection Current (sum of all I/O and control pins) Absolute value of | ∑IICT | | -20 | — | 20 | mA | Absolute instantaneous sum of all ± input injection currents from all I/O pins. (| IICL | + | IICH |) ≤ ∑IICT |
| DI_25 | TRISE | I/O pin Rise Time (4x Drive Strength, High Load) | — | — | 9.5 | ns | VDDIO(minimum), CLOAD = 50 pf(maximum) |
| I/O pin Rise Time (8x Drive Strength, High Load) | — | — | 8 | ns | |||
| I/O pin Rise Time (12x Drive Strength, High Load) | — | — | 7 | ns | |||
| I/O pin Rise Time (4x Drive Strength, Standard Load) | — | — | 6 | ns | VDDIO(minimum), CLOAD = 20 pf | ||
| I/O pin Rise Time (8x Drive Strength, Standard Load) | — | — | 6 | ns | |||
| I/O pin Rise Time (12x Drive Strength, Standard Load) | — | — | 3.5 | ns | |||
| DI_27 | TFALL | I/O pin Fall Time (4x Drive Strength, High Load) | — | — | 9.5 | ns | VDDIO(minimum), CLOAD = 50 pf(maximum) |
| I/O pin Fall Time (8x Drive Strength, High Load) | — | — | 8 | ns | |||
| I/O pin Fall Time (12x Drive Strength, High Load) | — | — | 5.6 | ns | |||
| I/O pin Fall Time (4x Drive Strength, Standard Load) | — | — | 6 | ns | VDDIO(minimum), CLOAD = 20 pf | ||
| I/O pin Fall Time (8x Drive Strength, Standard Load) | — | — | 6 | ns | |||
| I/O pin Fall Time (12x Drive Strength, Standard Load) | — | — | 3.5 | ns | |||
|
Note:
| |||||||