49.3 Thermal Specifications
| Rating | Symbol | Min. | Typ | Max. | Unit | |
|---|---|---|---|---|---|---|
| Industrial Temperature Devices: | ||||||
| Operating ambient temperature range | TA | -40 | — | +85 | °C | |
| Operating junction temperature range | TJ | — | — | +95 | °C | |
| V-temp Temperature Devices: | ||||||
| Operating ambient temperature range | TA | -40 | — | +105 | °C | |
| Operating junction temperature range | TJ | — | — | +115 | °C | |
| Extended Temperature Range: | ||||||
| Operating ambient temperature range | TA | -40 | — | +125 | °C | |
| Operating junction temperature range | TJ | — | — | +135 | °C | |
Power Dissipation: Internal Chip Power Dissipation: PINT = (VDDIOx x (IDD –∑ IOH)) I/O Pin Power Dissipation: PI/O = ∑ (({VDDIO – VOH} x IOH) + ∑ (VOL x IOL)) | PD | PINT + PI/O | W | |||
| Maximum allowed power dissipation | PDMAX | (TJ – TA)/ϴJA | W | |||
| Characteristics | Symbol | Typ | Max. | Unit | |
|---|---|---|---|---|---|
| Thermal Resistance, 132-pin DQFN (10 mm x 10 mm x 0.9 mm) Package | ϴJA | 21.7 | — | °C/W | |
|
Note: The junction-to-ambient thermal resistance,
ϴJA, numbers are achieved by package
simulations.
| |||||