49.28 USB AC Electrical Specifications
| AC Characteristics | Standard Operating Conditions: VDD33 = VDDIO = AVDD
= 1.9–3.6V (Unless Otherwise Stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Parameter Number | Symbol | Characteristics(2) | Min. | Typ. | Max. | Units | Conditions |
| USB_1 | VDDUSB | USB Transceiver Voltage | 3 | — | 3.6 | V | Voltage on VDDIOx must be in this range for proper USB operation |
| VBUS Supply | |||||||
| USB_7 | VILUSB | Input Low Voltage for USB Buffer | — | — | DI_1 | V | — |
| USB_9 | VIHUSB | Input High Voltage for USB Buffer | DI_3 | — | — | V | — |
| USB_11 | VDIFS | Differential Input Sensitivity | 0.2 | — | — | V | The difference between D+ and D- must exceed this value while VCM is met |
| USB_13 | VCM | Differential Common Mode Range | 0.8 | — | 2.5 | V | VUSB = 3.0–3.6V |
| USB_15 | ZOUT | Driver Output Impedance | 28 | — | 44 | W | — |
| USB_17 | VOLUSB | Voltage Output Low | — | — | DI_5 | V | 1.425 kW load connected to VUSB = 3.6V |
| USB_19 | VOHUSB | Voltage Output High | DI_9 | — | — | V | 14.25 kW load connected to ground w/VUSB = 3.0V |
| USB_21 | VBUS | USB VBUS Input range | — | 5.5 | V | — | |
| USB_23 | USBCLKS(1) | USB Clock Source (1)GCLK_USB of 48 MHz | — | 48 | — | MHz | fUPLL = 96 MHz(1) |
|
Note:
| |||||||