12.6.22 PWM Generator x PCI Register High

Note:
  1. Selects ‘0’ if selected PWM Generator is not present.
Name: PGxFPCIH
Offset: 0x33A, 0x370, 0x3A6, 0x3DC

Bit 15141312111098 
 BPENBPSEL[2:0] ACP[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 SWPCISWPCIM[1:0]LATMODTQPSTQSS[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – BPEN PCI Bypass Enable bit

ValueDescription
1 PCI function is enabled, and local PCI logic is bypassed; the PWM Generator will be controlled by the PCI function in the PWM Generator selected by the BPSEL[2:0] bits.
0 PCI function is not bypassed.

Bits 14:12 – BPSEL[2:0]  PCI Bypass Source Selection bits(1)

ValueDescription
111-100 Reserved
011 PCI control is sourced from PWM Generator 4 PCI logic when BPEN = 1.
010 PCI control is sourced from PWM Generator 3 PCI logic when BPEN = 1.
001 PCI control is sourced from PWM Generator 2 PCI logic when BPEN = 1.
000 PCI control is sourced from PWM Generator 1 PCI logic when BPEN = 1.

Bits 10:8 – ACP[2:0] PCI Acceptance Criteria Selection bits

ValueDescription
111

Reserved

110

Reserved

101

Latched any edge

100

Latched rising edge

011

Latched

010

Any edge

001

Rising edge

000

Level-sensitive

Bit 7 – SWPCI Software PCI Control bit

ValueDescription
1 Drives a ‘1’ to PCI logic assigned to by the SWPCIM[1:0] control bits.
0 Drives a ‘0’ to PCI logic assigned to by the SWPCIM[1:0] control bits.

Bits 6:5 – SWPCIM[1:0] Software PCI Control Mode bits

ValueDescription
11 Reserved
10 SWPCI bit is assigned to termination qualifier logic.
01 SWPCI bit is assigned to acceptance qualifier logic.
00 SWPCI bit is assigned to PCI acceptance logic.

Bit 4 – LATMOD PCI SR Latch Mode bit

ValueDescription
1 SR latch is Reset-dominant in Latched Acceptance modes.
0 SR latch is Set-dominant in Latched Acceptance modes.

Bit 3 – TQPS Termination Qualifier Polarity Select bit

ValueDescription
1 Inverted
0 Not inverted

Bits 2:0 – TQSS[2:0] Termination Qualifier Source Selection bits

ValueDescription
111 SWPCI control bit only (qualifier forced to ‘0’)
110 Selects PCI Source #9
101 Selects PCI Source #8
100 Selects PCI Source #1 (PWM Generator output selected by the PWMPCI[2:0] bits).
011 PWM Generator is triggered.
010 LEB is active.
001 Duty cycle is active (base PWM Generator signal).
000 No termination qualifier used (qualifier forced to ‘1’).