12.6.6 Master Period Register
Note:
- Period values less than ‘
0x0010’ should not be selected.
| Name: | MPER |
| Offset: | 0x30A |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MPER[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MPER[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |