12.6.30 PWM Generator x Duty Cycle Register

Note:
  1. Duty cycle values less than ‘0x0008’ should not be used.
Name: PGxDC
Offset: 0x34E, 0x384, 0x3BA, 0x3F0

Bit 15141312111098 
 PGxDC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PGxDC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PGxDC[15:0]  PWM Generator x Duty Cycle Register bits(1)