12.6.28 PWM Generator x Select PCI Register High
- Selects ‘
0’ if selected PWM Generator is not present.
| Name: | PGxSPCIH |
| Offset: | 0x346, 0x37C, 0x3B2, 0x3E8 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BPEN | BPSEL[2:0] | ACP[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SWPCI | SWPCIM[1:0] | LATMOD | TQPS | TQSS[2:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – BPEN PCI Bypass Enable bit
| Value | Description |
|---|---|
1 |
PCI function is enabled, and the local PCI logic is bypassed; the PWM Generator will be controlled by the PCI function in the PWM Generator selected by the BPSEL[2:0] bits. |
0 |
PCI function is not bypassed. |
Bits 14:12 – BPSEL[2:0] PCI Bypass Source Selection bits(1)
| Value | Description |
|---|---|
111 |
PCI control is sourced from PWM Generator 8 PCI logic when
BPEN = |
110 |
PCI control is sourced from PWM Generator 7 PCI logic when
BPEN = |
101 |
PCI control is sourced from PWM Generator 6 PCI logic when
BPEN = |
100 |
PCI control is sourced from PWM Generator 5 PCI logic when
BPEN = |
011 |
PCI control is sourced from PWM Generator 4 PCI logic when
BPEN = |
010 |
PCI control is sourced from PWM Generator 3 PCI logic when
BPEN = |
001 |
PCI control is sourced from PWM Generator 2 PCI logic when
BPEN = |
000 |
PCI control is sourced from PWM Generator 1 PCI logic when
BPEN = |
Bits 10:8 – ACP[2:0] PCI Acceptance Criteria Selection bits
| Value | Description |
|---|---|
111 |
Reserved |
110 |
Reserved |
101 |
Latched any edge |
100 |
Latched rising edge |
011 |
Latched |
010 |
Any edge |
001 |
Rising edge |
000 |
Level-sensitive |
Bit 7 – SWPCI Software PCI Control bit
| Value | Description |
|---|---|
1 |
Drives a ‘ |
0 |
Drives a ‘ |
Bits 6:5 – SWPCIM[1:0] Software PCI Control Mode bits
| Value | Description |
|---|---|
11 |
Reserved |
10 |
SWPCI bit is assigned to termination qualifier logic. |
01 |
SWPCI bit is assigned to acceptance qualifier logic. |
00 |
SWPCI bit is assigned to PCI acceptance logic. |
Bit 4 – LATMOD PCI SR Latch Mode bit
| Value | Description |
|---|---|
1 |
SR latch is Reset-dominant in Latched Acceptance modes. |
0 |
SR latch is Set-dominant in Latched Acceptance modes. |
Bit 3 – TQPS Termination Qualifier Polarity Select bit
| Value | Description |
|---|---|
1 |
Inverted |
0 |
Not inverted |
Bits 2:0 – TQSS[2:0] Termination Qualifier Source Selection bits
| Value | Description |
|---|---|
111 |
SWPCI control bit only (qualifier forced to
‘ |
110 |
Selects PCI Source #9 |
101 |
Selects PCI Source #8 |
100 |
Selects PCI Source #1 (PWM Generator output selected by the PWMPCI[2:0] bits). |
011 |
PWM Generator is triggered. |
010 |
LEB is active. |
001 |
Duty cycle is active (base PWM Generator signal). |
000 |
No termination qualifier used (qualifier forced to
‘ |