5.3.6 RAM ECC Error Data Register

Legend: R = Readable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit

Name: RAMXECCEDATA, RAMYECCEDATA
Offset: 0x3594, 0x35D4

Bit 3130292827262524 
 ECCEDATA[31:24] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 2322212019181716 
 ECCEDATA[23:16] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 15141312111098 
 ECCEDATA[15:8] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 76543210 
 ECCEDATA[7:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 

Bits 31:0 – ECCEDATA[31:0] RAM Read Error Data bits

These bits represent the value stored in the faulty memory location when Single or Double bit ECC errors occur.