5.3.3 RAM ECC Fault Pointer Register

Legend: R = Readable bit; W = Writable bit
Name: RAMXECCFPTR, RAMYECCFPTR
Offset: 0x3588, 0x35C8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   FLT2LPTR[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   FLT1LPTR[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – FLT2LPTR[5:0] ECC Fault Injection Bit Pointer 2 bits

ValueDescription
111111-100111 No Fault injection
100110 Fault injection (bit inversion) occurs on bit 38 of ECC bit order.
...
000001 Fault injection (bit inversion) occurs on bit 1 of ECC bit order.
000000 Fault injection (bit inversion) occurs on bit 0 of ECC bit order.

Bits 5:0 – FLT1LPTR[5:0] ECC Fault Injection Bit Pointer 1 bits

ValueDescription
111111-100111 No Fault injection
100110 Fault injection (bit inversion) occurs on bit 38 of ECC bit order.
...
000001 Fault injection (bit inversion) occurs on bit 1 of ECC bit order.
000000 Fault injection (bit inversion) occurs on bit 0 of ECC bit order.