5.3.8 RAM ECC Syndrome Register

Legend: R = Readable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit

Name: RAMXECCSYND, RAMYECCSYND
Offset: 0x359C, 0x35DC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  ECCSYND[6:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 0000000 

Bits 6:0 – ECCSYND[6:0] Syndrome Value bits

These bits register the syndrome value associated with the RAM read data when Single or Double bit ECC errors occur.