5.3.12 PWB ECC RAM Fault Injection Address Register

Legend: R = Readable bit; W = Writable bit

Name: PWBXECCFADDR, PWBYECCFADDR
Offset: 0x35AC, 0x35EC

Bit 3130292827262524 
 ECCFADDR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 ECCFADDR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ECCFADDR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ECCFADDR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – ECCFADDR[31:0] ECC Fault Injection Address bits

These register bits are compared against the RAM address read during the fault injection cycle.

These register bits’ values represent the relative address from the start address of X or Y data spaces depending on the read or write instance of this register. The start address should be added to this relative address to know the corresponding data RAM address.