3.3.6 Exception Processing
The dsPIC33A devices have a vectored exception scheme. Each interrupt source can be assigned to one of seven priority levels.
In addition, each of the Alternate W register contexts can be associated with its own Interrupt Priority Level (IPL) for exception handling. See Alternate Working Register Arrays for more information.