3.3.4 Programmer’s Model
The programmer’s model for the dsPIC33A CPU is shown in Figure 3-2. All registers in the programmer’s model are memory-mapped and can be manipulated directly by instructions. Table 3-2 provides a description of each register in the programmer’s model.
In addition to the registers contained in the programmer’s model, the dsPIC33A devices contain control registers for Modulo Addressing, Bit-Reversed Addressing and Interrupts. These registers are described in subsequent sections of this document.
All registers associated with the programmer’s model are shown in Figure 3-2.
| Register(s) Name | Description |
|---|---|
| W0 through W15(1) | Working Register Array (Default Context) |
| W0 through W7(1,2) | Working Register Array (Alternate Context 1-7) |
| ACCA,ACCB(1) | 72-bit DSP Accumulators (Context 0-7) |
| PC | 24-bit Program Counter |
| SR(1) | ALU and DSP Engine Status Register |
| SPLIM | Stack Pointer Limit Value Register |
| RCOUNT | 32-bit REPEAT Loop Count Register (Context
0-7) |
| CORCON | DSP Engine Configuration |
|
Note:
| |