3.3.14 Instruction Flow Types
Most instructions in the device architecture occupy a single word of program memory and execute in a single cycle. However, some instructions take two or more instruction cycles to execute. Consequently, there are seven different types of instruction flow.