17.3.18 Sequences Update by DMA
The acquisition sequence command can trigger a DMA to update the sequences if the DMASTP bit is set. The DMA triggers must be enabled in the ITCLSxCON register using the DMAEN bit. The DMA trigger is cleared only when DMA writes to the SDATACMDx or SMATHCMDx registers.