10.4.21 Interrupt Enable Register 0

Name: IEC0
Offset: 0xC0

Bit 3130292827262524 
 CRYPT2IECRYPT1IE WDTIE C4RDYIEC4MONIEC4WARNIE 
Access RWRWRWRWRWRW 
Reset 000000 
Bit 2322212019181716 
 C4FAILIEC3RDYIEC3MONIEC3WARNIEC3FAILIEC2RDYIEC2MONIEC2WARNIE 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 C2FAILIEC1RDYIEC1MONIEC1WARNIEC1FAIL1IECLKERRIECLKFAILIE  
Access RWRWRWRWRWRWRW 
Reset 0000000 
Bit 76543210 
 NVMCRCIENVMIENVMECCIEPBERRIEYRAMECCIEXRAMECCIECPUFPUIEIVTCIE 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bit 31 – CRYPT2IE Crypto Module Interrupt 2 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 30 – CRYPT1IE Crypto Module Interrupt 1 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 28 – WDTIE Watchdog Timer Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 26 – C4RDYIE Count Ready Interrupt 4 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 25 – C4MONIE Clock Monitor Overflow Interrupt 4 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 24 – C4WARNIE Clock Warning Interrupt 4 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 23 – C4FAILIE Clock Failure Interrupt 4 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 22 – C3RDYIE Count Ready Interrupt 3 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 21 – C3MONIE Clock Monitor Overflow Interrupt 3 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 20 – C3WARNIE Clock Warning Interrupt 3 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 19 – C3FAILIE Clock Failure Interrupt 3 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 18 – C2RDYIE Count Ready Interrupt 2 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 17 – C2MONIE Clock Monitor Overflow Interrupt 2 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 16 – C2WARNIE Clock Warning Interrupt 2 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 15 – C2FAILIE Clock Failure Interrupt 2 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 14 – C1RDYIE Count Ready Interrupt 1 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 13 – C1MONIE Clock Monitor Overflow Interrupt 1 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 12 – C1WARNIE Clock Warning Interrupt 1 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 11 – C1FAIL1IE Clock Failure Interrupt 1 Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 10 – CLKERRIE Clock Error Interrupt (combined) Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 9 – CLKFAILIE Clock Fail Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 7 – NVMCRCIE NVM CRC Operation Completed Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 6 – NVMIE NVM Program/Erase Op Completed or Terminated bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 5 – NVMECCIE NVM Data ECC SEC and/or Instruction SEC Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 4 – PBERRIE PBU Parity Error Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 3 – YRAMECCIE YRAM data ECC SEC Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 2 – XRAMECCIE XRAM Data ECC SEC Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 1 – CPUFPUIE CPU/FPU Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.

Bit 0 – IVTCIE Interrupt Vector Collapse Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is disabled.