The allowable PLL reference
input clock frequency is 5 MHz-800 MHz.
Value
Description
111111
63x divide
111110
62x divide
...
000010
2x divide
000001
1x divide
000000
undefined, not allowed
Bits 5:3 – POSTDIV1[2:0] PLLx Post Divider
#1 bits
Value
Description
111
7x
divide
110
6x divide
...
010
2x
divide
001
1x
divide
000
undefined, not allowed
Bits 2:0 – POSTDIV2[2:0] PLLx Post Divider
#2 bits
Value
Description
111
7x divide
110
6x divide
...
010
2x divide
001
1x divide
000
undefined, not allowed
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.