12.3.21 Clock Monitor Low Threshold Warning Register

Name: CMxLWARN
Offset: 0x3224, 0x3254, 0x3284, 0x32B4

Bit 3130292827262524 
 LWARN[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 LWARN[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 LWARN[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 LWARN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:0 – LWARN[31:0] Clock Monitor Low Threshold Warning bits

The Clock Monitor Low Threshold Warning register contains the lower warning threshold limit against which the captured count is compared (see LWT). Warning is signaled when CMxBUF[31:0] < CMxLWARN, so this register defines the slowest monitored frequency, fastest scaled reference frequency or shortest reference pulse width that can be measured before triggering a warning. Setting CMxLWARN = 0x00000000 will have the effect of disabling this threshold.