Bits 31:0 – LFAIL[31:0] Clock Monitor Low
Threshold Failing bits
The Clock Monitor
Low Threshold Failing register contains the lower failing threshold limit against
which the captured count is compared (see LFT). Failure is signaled when
CMxBUF[31:0] < CMxLFAIL, so this register defines the slowest monitored
frequency, fastest scaled reference frequency or shortest reference pulse width that
can be measured before triggering a failure. Setting CMxLFAIL = 0x00000000 will have
the effect of disabling this threshold.