12.3.1 System Clock Control Register

Legend: HS = Hardware Settable bit, HC = Hardware Clearable bit

Name: OSCCTRL
Offset: 0x3100

Bit 3130292827262524 
 DIAGLOCK        
Access R/W 
Reset 0 
Bit 2322212019181716 
 CLKLOCK        
Access R/W 
Reset 0 
Bit 15141312111098 
 PLL2RDYPLL1RDYLPRCRDYAOSCRDYSOSCRDYPOSCRDYBFRCRDYFRCRDY 
Access HS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/RHS/HC/R 
Reset 00xxx011 
Bit 76543210 
 PLL2ENPLL1ENLPRCENAOSCENSOSCENPOSCENBFRCENFRCEN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – DIAGLOCK Clock Diagnostic Lock Enable bit

ValueDescription
1 Clock diagnostic register (CLK_DIAG) is locked.
0 Clock diagnostic register is not locked; configurations may be modified,

Bit 23 – CLKLOCK Clock Lock Enable bit

ValueDescription
1 Clock registers are locked.
0 Clock registers are not locked;configurations may be modified.

Bit 15 – PLL2RDY PLL2 Ready Status bit

ValueDescription
1 PLL2 Ready
0 PLL2 Not ready

Bit 14 – PLL1RDY PLL1 Ready Status bit

ValueDescription
1 PLL1 Ready
0 PLL1 Not ready

Bit 13 – LPRCRDY LPRC Ready Status bit

ValueDescription
1 Low-power 32 KHz RC oscillator ready
0 Low-power 32 KHz RC oscillator not ready

Bit 12 – AOSCRDY Auxiliary Crystal Oscillator Ready Status bit

ValueDescription
1 Auxiliary crystal oscillator ready
0 Auxiliary crystal oscillator not ready

Bit 11 – SOSCRDY Secondary Crystal Oscillator Ready Status bit

ValueDescription
1 Secondary crystal oscillator ready
0 Secondary crystal oscillator not ready

Bit 10 – POSCRDY Primary Crystal Oscillator Ready Status bit

ValueDescription
1 Primary crystal/resonator oscillator ready
0 Primary crystal/resonator oscillator not ready

Bit 9 – BFRCRDY Backup FRC Ready Status bit

ValueDescription
1 Backup FRC oscillator ready
0 Backup FRC oscillator not ready

Bit 8 – FRCRDY 8 MHz FRC Ready Status bit

ValueDescription
1 FRC oscillator ready
0 FRC oscillator not ready

Bit 7 – PLL2EN PLL2 Enable bit

ValueDescription
1 Enable PLL2.
0 Disable PLL2.

Bit 6 – PLL1EN PLL1 Enable bit

ValueDescription
1 Enable PLL1.
0 Disable PLL1.

Bit 5 – LPRCEN LPRC Clock Enable bit

ValueDescription
1 Enable low-power 32 KHz RC oscillator.
0 Disable low-power 32 KHz RC oscillator.

Bit 4 – AOSCEN Auxiliary Crystal Clock Enable bit

ValueDescription
1 Enable auxiliary crystal oscillator.
0 Disable auxiliary crystal oscillator.

Bit 3 – SOSCEN Secondary Crystal Clock Enable bit

ValueDescription
1 Enable secondary crystal oscillator.
0 Disable secondary crystal oscillator.

Bit 2 – POSCEN Primary Crystal Clock Enable bit

ValueDescription
1 Enable primary crystal/resonator oscillator.
0 Disable primary crystal/resonator oscillator.

Bit 1 – BFRCEN Backup FRC Clock Enable bit

ValueDescription
1 Enable backup FRC oscillator.
0 Disable backup FRC oscillator.

Bit 0 – FRCEN 8 MHz FRC Clock Enable bit

ValueDescription
1 Enable FRC oscillator.
0 Disable FRC oscillator.