The 128 kHz internal oscillator is a low-power oscillator providing a clock of 128 kHz. This clock may be select as the system clock by programming the CKSEL fuses to '0011' as shown in the following table.
Warning: Using the 128 kHz internal oscillator as the system oscillator and Watchdog Timer simultaneously is not recommended as this defeats one of the purposes of the Watchdog Timer.
Nominal Frequency(1) | CKSEL[3:0] |
---|---|
128 kHz | 0011 |
When this clock source is selected, start-up times are determined by the SUT fuses:
Power Conditions | Start-Up Time from Power-Down and Power-Save | Additional Delay from Reset | SUT[1:0] |
---|---|---|---|
BOD enabled | 6CK | 19CK(1) | 00 |
Fast rising power | 6CK | 19CK + 4 ms | 01 |
Slowly rising power | 6CK | 19CK + 65 ms | 10 |
Reserved | 11 |