8-bit AVR Microcontrollers

ADC Characteristics

Table 1. ADC Characteristics
Symbol Parameter Condition Min. Typ. Max. Units
  Resolution   - 10 - Bits
TUE Absolute accuracy (Including INL, DNL, quantization error, gain and offset error) VREF = 4V, VCC = 4V, 
clkADC = 200 kHz - 2 - LSB
VREF = 4V, VCC = 4V, 
clkADC = 1 MHz - 4 - LSB
VREF = 4V, VCC = 4V,
 clkADC = 200 kHz

Noise Reduction Mode

- 2 - LSB
VREF = 4V, VCC = 4V,
 clkADC = 1 MHz
 Noise Reduction Mode - 4 - LSB
INL Integral Non-Linearity VREF = 4V, VCC = 4V,
 clkADC = 200 kHz - 0.5 - LSB
DNL Differential Non-Linearity VREF = 4V, VCC = 4V,
 clkADC = 200 kHz - 0.25 - LSB
  Gain Error VREF = 4V, VCC = 4V,
 clkADC = 200kHz - 2 - LSB
  Offset Error VREF = 4V, VCC = 4V,
 clkADC = 200 kHz - 2 - LSB
  Conversion Time Free Running Conversion 13 - 260 μs
  Clock Frequency   50 - 1000 kHz
AVCC(1) Analog Supply Voltage   VCC - 0.3 - VCC + 0.3 V
VREF Reference Voltage   1.0 - AVCC V
VIN Input Voltage   GND - VREF V
  Input Bandwidth   - 38.5   kHz
VINT Internal Voltage Reference   1.0 1.1 1.2 V
RREF Reference Input Resistance   - 50 -
RAIN Analog Input Resistance   - 100 -
Note:
  1. 1. AVCC absolute min./max.: 1.8V/5.5V