8-bit AVR Microcontrollers
TWI - Two-Wire Serial Interface
Features
Two-Wire Serial Interface Bus Definition
Data Transfer and Frame Format
Multi-Master Bus Systems, Arbitration, and Synchronization
Overview of the TWI Module
Using the TWI
Transmission Modes
Multi-Master Systems and Arbitration
Register Description
Previous topic:
Register Description
Next topic:
Features