8-bit AVR Microcontrollers
Features
- Full Duplex, Three-wire Synchronous Data Transfer
- Master Operation
- Supports all four SPI Modes of Operation (Mode 0, 1, 2, and 3)
- LSB First or MSB First Data Transfer (Configurable Data Order)
- Queued Operation (Double Buffered)
- High-Resolution Baud Rate
Generator
- High Speed Operation (fXCKmax = fCK/2)
- Flexible Interrupt Generation