Pin Pull-Up
Figure 1. ATmega328PB: I/O Pin Pull-Up
Resistor Current vs. Input Voltage (VCC = 1.8V)
Figure 2. ATmega328PB: I/O Pin Pull-Up
Resistor Current vs. Input Voltage (VCC = 2.7V)
Figure 3. ATmega328PB: I/O Pin Pull-Up
Resistor Current vs. Input Voltage (VCC = 5V)
Figure 4. ATmega328PB: Reset Pull-Up Resistor
Current vs. Reset Pin Voltage
(VCC = 1.8V)
Figure 5. ATmega328PB: Reset Pull-Up Resistor
Current vs. Reset Pin Voltage
(VCC = 2.7V)
Figure 6. ATmega328PB: Reset Pull-Up Resistor
Current vs. Reset Pin Voltage (VCC = 5V)