8-bit AVR Microcontrollers

Watchdog System Reset

When the Watchdog times out, it will generate a short reset pulse of one CK cycle duration. On the falling edge of this pulse, the delay timer starts counting the Time-out period tTOUT.

Figure 1. Watchdog System Reset During Operation