8-bit AVR Microcontrollers

Timer/Counter Clock Sources

The Timer/Counter can be clocked by an internal or an external clock source. The clock source is selected by the clock select logic, which is controlled by the clock select bits in the Timer/Counter control Register B (TCCRnB.CS[2:0]).