8-bit AVR Microcontrollers

Speed Grades

Maximum frequency is dependent on VCC. As shown in Figure. Maximum Frequency vs. VCC, the Maximum Frequency vs. VCC curve is linear between 1.8V < VCC < 2.7V and between 2.7V < VCC < 4.5V.

Figure 1. Maximum Frequency vs. VCC