Rev. C - D
1.
If the Peripheral Touch Controller (PTC) is enabled in sleep mode, the PTC might stop working.
Description:
If the Peripheral Touch Controller (PTC) is enabled in sleep mode, the PTC might stop working.
Fix/Workaround:
Use QTouch Library version 5.0.8 or later.
OR
Disable the PTC before entering sleep mode.
2.
Reduced ADC accuracy for V
dd
from 2.7V to 4.1V.
Description:
DNL less than -1 (missing codes) can be observed for ADC codes 256, 512 and 768.
Increased gain error.
Fix/Workaround:
Use V
dd
below 2.7V or above 4.1V if accurate ADC is needed.
Parent topic:
Errata