Program And Data Memory Lock Bits

The device provides six Lock bits. These can be left unprogrammed ('1') or can be programmed ('0') to obtain the additional features listed in the table "Lock Bit Protection Modes" below. The Lock bits can only be erased to '1' with the Chip Erase command.

Table 1. Lock Bit Byte(1)
Lock Bit Byte Bit No. Description Default Value
  7 1 (unprogrammed)
  6 1 (unprogrammed)
BLB12 5 Boot Lock bit 1 (unprogrammed)
BLB11 4 Boot Lock bit 1 (unprogrammed)
BLB02 3 Boot Lock bit 1 (unprogrammed)
BLB01 2 Boot Lock bit 1 (unprogrammed)
LB2 1 Lock bit 1 (unprogrammed)
LB1 0 Lock bit 1 (unprogrammed)
Note:
  1. 1.'1' means unprogrammed, '0' means programmed.
Table 2. Lock Bit Protection Modes(1)(2)
Memory Lock Bits Protection Type
LB Mode LB2 LB1
1 1 1 No memory lock features enabled.
2 1 0 Further programming of the Flash and EEPROM is disabled in Parallel and Serial Programming modes. The Fuse bits are locked in both Serial and Parallel Programming modes.(1)
3 0 0 Further programming and verification of the Flash and EEPROM is disabled in Parallel and Serial Programming modes. The Boot Lock bits and Fuse bits are locked in both Serial and Parallel Programming modes.(1)
Note:
  1. 1.Program the Fuse bits and Boot Lock bits before programming the LB1 and LB2.
  2. 2.'1' means unprogrammed, '0' means programmed.
Table 3. Lock Bit Protection - BLB0 Mode(1)(2)
BLB0 Mode BLB02 BLB01  
1 1 1 No restrictions for SPM or Load Program Memory (LPM) instruction accessing the Application section.
2 1 0 SPM is not allowed to write to the Application section.
3 0 0 SPM is not allowed to write to the Application section, and LPM executing from the Boot Loader section is not allowed to read from the Application section. If Interrupt Vectors are placed in the Boot Loader section, interrupts are disabled while executing from the Application section.
4 0 1 LPM executing from the Boot Loader section is not allowed to read from the Application section. If Interrupt Vectors are placed in the Boot Loader section, interrupts are disabled while executing from the Application section.
Table 4. Lock Bit Protection - BLB1 Mode(1)(2)
BLB1 Mode BLB12 BLB11  
1 1 1 No restrictions for SPM or LPM accessing the Boot Loader section.
2 1 0 SPM is not allowed to write to the Boot Loader section.
3 0 0 SPM is not allowed to write to the Boot Loader section, and LPM executing from the Application section is not allowed to read from the Boot Loader section. If Interrupt Vectors are placed in the Application section, interrupts are disabled while executing from the Boot Loader section.
4 0 1 LPM executing from the Application section is not allowed to read from the Boot Loader section. If Interrupt Vectors are placed in the Application section, interrupts are disabled while executing from the Boot Loader section.
Note:
  1. 1.Program the Fuse bits and Boot Lock bits before programming the LB1 and LB2.
  2. 2.'1' means unprogrammed; '0' means programmed.