8-bit AVR Microcontrollers
Features
- Low-power, high-sensitivity,
environmentally robust capacitive touch buttons, sliders, and wheels
- Supports wake-up on touch from power-save Sleep mode
- Supports mutual capacitance and self-capacitance sensing
- 144 buttons in mutual-capacitance
mode
- 24 buttons in self-capacitance mode
- Mix-and-match mutual-and
self-capacitance sensors
- One pin per electrode – no external components
- Load compensating charge sensing
- Parasitic capacitance compensation and adjustable gain for superior sensitivity
- Zero drift over the temperature and VDD range
- Auto calibration and
recalibration of sensors
- Single-shot charge measurement
- Hardware noise filtering and noise
signal desynchronization for high conducted immunity
- Selectable channel change delay allows
choosing the settling time on a new channel, as required
- Acquisition-start triggered by command
or through auto-triggering feature
- Low CPU utilization through interrupt
on acquisition-complete