Table 1. Reset, Brown-out and Internal Voltage
Characteristics(1)Symbol |
Parameter |
Condition |
Min. |
Typ |
Max |
Units |
VPOT |
Power-on Reset Threshold Voltage (rising) |
|
1.1 |
1.5 |
1.7 |
V |
Power-on Reset Threshold Voltage
(falling)(2) |
|
0.6 |
1.0 |
1.7 |
V |
SRON |
Power-on Slope Rate |
|
0.01 |
- |
9 |
V/ms |
VRST |
RESET Pin Threshold Voltage |
|
0.2 VCC |
- |
0.9 VCC |
V |
tRST |
Minimum pulse width on RESET Pin |
|
- |
- |
2.5 |
μs |
VHYST |
Brown-out Detector Hysteresis |
|
- |
50 |
- |
mV |
tBOD |
Min. Pulse Width on Brown-out Reset |
|
- |
2 |
- |
μs |
VBG |
Bandgap reference voltage |
|
1.0 |
1.1 |
1.2 |
V |
tBG |
Bandgap reference start-up time |
VCC=2.7
TA=25°C |
- |
40 |
70 |
μs |
IBG |
Bandgap reference current consumption |
VCC=2.7
TA=25°C |
- |
10 |
- |
μA |
Notes:
- 1.Values are guidelines only.
- 2.The Power-on Reset will not work
unless the supply voltage has been below VPOT (falling)
Table 2. BODLEVEL Fuse Coding(1)(2)
BODLEVEL [2:0] Fuses |
Min. VBOT |
Typ. VBOT |
Max VBOT |
Units |
111 |
BOD Disabled |
110 |
1.7 |
1.8 |
2.0 |
V |
101 |
2.5 |
2.7 |
2.9 |
100 |
4.1 |
4.3 |
4.5 |
011 - 000 |
Reserved |
Note: VBOT may be below nominal minimum operating voltage for some devices. For devices where this is the case, the device is tested down to VCC = VBOT during the production test. This guarantees that a Brown-Out Reset will occur before VCC drops to a voltage where correct operation of the microcontroller is no longer guaranteed. The test is performed using BODLEVEL = 110, 101 and 100.
Note: VBOT tested at 25°C and 85°C in
production